IESNA:LM-63-2002
[TEST]P1198158
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-940-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3131
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
433.5 485.7 542.9 599.6 646.6 677.7 693.2 699.9 706.2 714.8
726.7 740.9 759.5 778.2 798.5 826.1 865.8 923.6 1009 1127.4
1284.7 1492.2 1775.2 2126.3 2352.8 2298 2130 1898.7 1649.2 1412.4
1170.1 902.9 618 363.2 147.3 37.1 0
433.5 489.4 551.5 616.2 667.6 701.2 717.8 722.8 725.4 726.7
729.9 734.2 739.8 742.2 749.7 766.6 796.1 843.1 919.3 1031.2
1182 1392.3 1708.7 2173.8 2792.1 2988.9 2830.1 2641.8 2433.5 2216.5
1896.4 1481.8 1032.7 628.7 248.3 79.4 0
433.5 497.6 570.9 645.8 707.7 745.2 756 749.3 733.4 710.3
684.8 660.5 636.3 613.9 602.9 616 673.4 775.2 898.4 1013.8
1123.1 1250.6 1424.9 1676.2 2157.4 2733.7 2616.1 2336.8 2153.5 2027.9
1849.1 1590.5 1242.6 864.9 338.2 55.6 0
433.5 501.9 591 672.5 737.7 769.4 768.7 741.3 698 652.3
608.9 572.7 544.6 528.2 544.4 624.9 761.8 929.2 1105.9 1292
1495.6 1689.5 1874.6 2089.2 2406.5 2811.6 2890.3 2681.5 2447.3 2207.2
1922 1539.2 1085.8 525.6 205.8 23.1 0
433.5 508.6 595.3 681.2 747.6 779.5 765.9 717.6 656.6 607.6
564 529.3 504.5 498.9 545.7 669.7 853.9 1085.4 1370.7 1717.6
2097.8 2488.9 2879.7 3231.1 3630.3 3997.4 4090.4 3922.4 3602.1 3174.8
2612.9 1839.2 1193.6 660 318.4 36.9 0
433.5 509 596.4 681.2 745.4 773.9 760.1 713.1 652.5 598.1
554.5 520.5 498 501.3 566.4 712.7 923.6 1200.1 1551.5 1951.4
2359 2758.1 3159.5 3573.2 4041 4381.2 4400.4 4132 3664.4 3045.8
2399.2 1782.1 1164.5 677.5 268.5 33.9 0
433.5 509 594.2 676 734.9 761.8 758.6 728.2 681.4 630
584.3 550.2 526.7 524.8 576.1 704.7 893.2 1118.6 1381.9 1674
1965.8 2259 2540.7 2823.6 3211.5 3591.5 3693.1 3503.9 3182.3 2763.7
2296.3 1779.9 1340.5 798.3 303 26.7 0
433.5 503.2 582.6 657 710.9 738.5 747.4 742.4 721.9 691.1
656.8 623.8 595.3 580 594.2 663.9 790.5 953.8 1127.9 1289.2
1444.9 1581.7 1710.7 1891 2233.9 2578.4 2534 2241.5 1971.4 1732.7
1434.6 1078 723.2 351.8 98.8 12.1 0
433.5 503 574 639.3 686.6 712.9 728 737.7 742.6 744.1
741.6 734.2 725.2 715.2 713.7 731.2 784.7 878.3 1009.4 1158.7
1329.7 1542 1822.4 2186.5 2569.1 2641.2 2240.4 1731.4 1273.5 927.3
727.7 531.7 385.7 226.9 63.2 2.6 0
433.5 491.1 550.9 605.9 646 670.2 688.1 703.6 718 736.4
756.2 776.1 801.3 825.5 858.2 907.2 977.7 1078.5 1231 1438.9
1693 1987.8 2338.1 2729.8 2870.2 2663.4 2174.4 1631.7 1102 794.8
575 383.7 231 53.3 1.3 0 0
433.5 489.8 545.9 593.4 629.6 651.6 667.8 684.6 700.6 718.9
741.3 765.5 795.5 828.3 869.2 927.7 1008.4 1117.5 1261.6 1446
1684.8 1971 2236.3 2390.3 2361 2134.9 1716.1 1245 798.9 567.9
391.9 245.7 136.7 29.8 0 0 0
433.5 481.4 532.3 573.7 604.6 624.9 638.9 654.2 670.4 687
707.9 732.9 762 794.4 833.2 884.1 952.5 1042.9 1158.5 1319.2
1528.6 1729.6 1828.2 1794.4 1675.5 1476.2 1162.2 786.4 424.7 250.9
138.3 61.9 23.9 3 0 0 0
433.5 476.5 515.9 544.8 566.6 579.8 589.1 601.1 611.7 621.8
636.1 655.1 677.5 699.1 722.1 750.4 783.6 823.5 872.5 921.4
936.3 887.1 762.7 616.7 454 315.1 222.6 160.7 112.8 81.1
54.8 32.8 18.3 8.2 1.5 0 0
433.5 464.2 493.5 515.1 527.6 534.1 538.6 540.5 539.2 534.3
526.9 523.1 518.7 508.4 485.7 453.4 419.7 387.6 360 341.2
331.7 323.1 311.2 291.2 275.9 264 227.3 184.2 121.7 85.2
60.8 42.3 28 12.1 1.7 0 0
433.5 451.9 473 489 497.6 499.8 494.8 481.4 459.9 431.8
401.6 377.2 361.3 351.6 343.8 332.4 316 300.2 288 281.5
281.5 283.2 283.6 281.9 269.2 241.1 211.4 191.5 161.3 129.6
94 61.7 33.6 13.2 0.9 0 0
433.5 442 452.1 463.7 472.2 471.3 459.9 437.6 410.7 385.4
364.5 349.6 341 334.5 327 315.3 299 279.1 259.7 244.4
236.2 237.3 243.9 248.5 246.8 239.2 222.8 196.3 166.7 138.9
112.8 88.6 64.5 37.5 16.2 0 0
433.5 428.6 431.8 440 449.1 453.4 446.7 432 415.6 401
386.1 369.3 351.8 334.8 318.1 300.7 281.5 261.2 242 226.3
212.2 200.4 190.2 183.8 181.8 181.2 177.7 170 156.6 137.8
106.3 72.9 40.3 21.4 7.8 0 0
433.5 419.7 411.8 413.5 426.6 443.5 456.6 457.7 448.4 433.8
416.7 396.4 372.9 348.1 324.6 302.2 280.8 260.1 241.6 227.1
216.6 209.7 204 197.1 186.6 170 152.7 140.2 129 116.5
100.1 77.4 49.8 28.9 9.5 0 0
433.5 409.2 390.6 387.8 400.8 433.3 468.3 484.7 479.7 461.2
438.9 416.3 392.3 365.8 339.3 313.4 289 266.6 247 231.9
220.4 212.5 209.2 207.1 202.3 192 179.5 165.2 150.8 133.9
113.5 88.4 65.1 41 13.4 0 0
433.5 399 371.2 357.4 364.1 396.9 445 483.6 492.9 476.7
449.7 423.8 399.9 374.9 350.1 325.3 300.7 276.7 255.8 239.9
226.5 217.6 211.2 208.4 204.3 196.7 185.9 173.8 160.7 146
125.7 99.9 73.3 40.3 12.5 0.4 0
433.5 390 359.3 341.2 343.8 373.1 417.6 456.4 478.2 472.2
449.5 423.8 399.9 376.2 352.9 329.6 305.4 281.7 261 243.5
228.6 218.5 210.9 206.4 201.7 193 180.3 166.5 152.7 136.5
116.5 90.2 65.6 34.9 9.5 0 0
433.5 388.2 351.8 326.6 321.8 341.2 376 415.6 442 444.5
430.5 408.7 387.2 367.1 347.3 325.9 303.5 280.8 259.9 242
226.7 215.7 206.2 197.6 187.2 171.9 150.6 125.7 102.5 83.3
64.3 42.9 26.1 13.2 1.1 0 0
433.5 377.7 332.8 297.4 280 280.8 291.8 306.7 318.6 324.8
324.8 317.1 307.1 296.6 284.9 272.6 260.6 247.4 231.7 215.5
199.9 182.3 163.9 148 131.8 110 88.4 72.7 60.2 47.9
35.2 21.8 10.1 2.8 0 0 0
433.5 369.9 318.4 275.4 248.9 237.5 233.8 233.4 232.1 230.1
226 218.3 209 198 185.1 174.5 164.1 156.2 151 148.8
146 140 130.3 118 103.3 88 73.8 61.3 49.4 38.6
27.6 15.5 6.7 1.1 0 0 0
433.5 366 308.7 261.9 231 215.7 207.7 200.8 193 184.4
176.7 170.4 163.3 157.5 150.6 143.7 136.3 126.8 116.3 107.4
98.4 90.2 83 77.4 71.2 63.4 54.8 46.2 36.9 28.3
19.2 12.1 5.8 0.2 0 0 0
433.5 362.8 302.8 254.7 222.4 205.1 194.6 184.4 174.7 165
155.7 147.7 140.2 132.7 125.7 119.1 111.9 104.6 97.7 90.4
83.5 77.4 72 66.2 59.3 53.3 46.4 38.6 29.8 22
16 9.5 3.2 0 0 0 0
433.5 365.8 304.8 255.8 220.9 200.6 187 176.7 167.8 159.2
150.6 142.4 133.9 126.4 119.5 112.6 105.5 97.7 89.9 82
75.1 69.2 64.3 60 55.6 50.9 44.4 37.3 31.1 25.7
19.8 13.6 5 0 0 0 0
433.5 367.5 306.9 257.3 220 195.4 181 171.7 163.5 154.9
146.7 138.5 131.1 124.2 117.8 110.9 104 96.2 88.4 80.7
73.8 68.8 64.7 61.3 57.2 51.6 44 37.7 33 28
22 14.7 5.8 1.7 0 0 0
433.5 367.5 309.3 259.3 219.4 191.3 176 167.2 159 150.8
141.7 133.9 127.3 119.9 112.8 105.7 98.4 91 83.7 76.8
71.2 67.5 64.1 60.4 54.8 47 37.5 33 28.3 23.1
16.8 8.8 3.7 0.9 0 0 0
433.5 374.9 318.6 268.3 224.8 192.2 174.9 165.7 157.5 150.6
142.6 135 127.7 120.6 113.2 106.1 98.8 91.7 85 78.9
74 70.1 66.2 61.5 54.6 43.6 32.8 28.3 23.7 18.8
13.4 7.8 4.1 1.7 0.4 0 0
433.5 379.2 324.8 274.6 229.5 195.2 176 165.9 157.9 150.6
143 135.7 128.6 121.4 114.5 107.6 100.5 93.6 87.1 81.3
76.4 72.3 67.9 62.6 55 43.6 32.4 27.8 23.1 18.3
12.7 7.5 4.3 2.2 1.1 0 0
433.5 380.9 328.9 280 233.8 200.6 176.9 166.9 158.1 151.8
144.7 137.6 130.7 123.8 117.1 110.7 103.7 96.8 90.4 83.9
78.7 74.4 69.9 64.9 55.6 44.2 34.3 30 25 20.1
14.2 8.6 5.2 3.2 1.9 0.9 0
433.5 393 347.7 300.9 254.5 213.8 185.1 169.1 160.5 153.6
147.3 140.8 134.4 127.9 121.2 114.5 107.8 100.9 94.7 88.6
83.3 78.3 73.3 67.7 60.8 52 41 34.9 29.8 24.6
18.8 11.9 7.3 4.7 3.5 1.7 0
433.5 402.1 364.7 323.1 278.7 236.4 201 174.5 161.3 153.6
147.3 141.1 134.8 128.3 121.9 115 107.6 100.9 94.5 88.4
83.5 78.3 72.9 66.9 60.2 52.8 44.4 37.3 32.1 27
21.6 15.5 8 4.7 3 1.5 0
433.5 410.7 384.6 351.6 314.7 274.1 234.5 196.3 167.4 155.1
147.7 141.1 134.8 128.3 121.4 114.7 107.6 100.5 93.6 86.3
79.4 72.9 66.9 61.3 56.5 50.9 44 36.7 29.8 24.4
19.6 14.7 8.2 3.7 1.9 0.6 0
433.5 424.5 412 392.8 361.7 326.1 290.5 254.3 207.3 169.5
151.6 143.2 136.3 129.6 123.2 116.5 109.6 102.7 95.6 88
80.9 73.8 67.3 61.3 55.4 49.4 42.9 36.7 29.8 22.6
17.5 12.3 7.8 4.1 1.9 0.9 0
433.5 438.7 441.3 438.7 423.8 400.5 372.9 342.3 303 252.4
199.9 161.1 142.6 134.2 127.9 121.9 115.4 109.8 104.4 97.9
91.5 83.5 75.5 68.2 62.3 56.7 62.3 65.4 49.4 39.5
26.1 19.2 11 5.4 2.6 1.3 0
433.5 452.7 471.5 486.8 492.9 488.1 472.8 452.7 434 411.5
377.2 330.7 276.1 220.4 175.4 151.4 144.5 139.3 130.3 122.1
115.8 110.2 102.2 96.4 101.6 105.5 88.9 67.5 41 30.6
22.9 16.6 11.2 6.5 3.2 1.1 0
433.5 467 502.1 534.9 559.3 573.3 574.2 566.2 558.6 556.3
554.8 548.3 535.6 519.6 499.3 475.8 446.3 418 408.1 445.2
525.6 602.2 613.6 531.9 375.3 222.4 131.4 82.6 57.2 41.8
31.7 22.9 15.5 8.8 3.5 0.9 0
433.5 480.8 530.2 579.1 620.1 646.4 658.9 663.3 667.6 675.1
686.8 701.9 720 736.6 753.2 765.7 785.6 821.1 887.6 996.3
1137.4 1290.3 1439.5 1554.3 1567.7 1460 1253.4 979.2 683.7 427.3
248.3 147.7 84.1 31.7 9.7 0.4 0
433.5 485.7 542.9 599.6 646.6 677.7 693.2 699.9 706.2 714.8
726.7 740.9 759.5 778.2 798.5 826.1 865.8 923.6 1009 1127.4
1284.7 1492.2 1775.2 2126.3 2352.8 2298 2130 1898.7 1649.2 1412.4
1170.1 902.9 618 363.2 147.3 37.1 0
